
LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, WELDING & TENSIONING DEVICES – 609 SERIES

Unit View
Dimensions / Applications
- Length (in)5.46
- Weight (lb)0.88
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)300.0
- Plunger Height (in)1.82
- Plunger Travel (in)1.25
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread5/16-18
- Spindle (Recommended)207203
- Supplied?No
Product Information
- Accessories207203|207203
- Base Mounting StyleStraight
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
%3Afill(white)%2Fcatsy.1004%2F607.jpg%2Frename%2F607.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F601-O.jpg%2Frename%2F601-O.png&w=3840&q=75)