Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STRAIGHT LINE ACTION CLAMPS FOR PUSH|PULL CLAMPING - 610 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-610
610 - CLAMP, STRAIGHT-LINE ACTION
610 - CLAMP, STRAIGHT-LINE ACTION
Email product details
Visit Product Series:
Straight Line Action Clamps-610
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6.72
Weight (lb)
1.9
Preferred Market
NA/SA
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
800.0
Plunger Height (in)
1.7
Plunger Travel (in)
1.63
Imperial or Metric Product
Imperial
Plunger
Round
Plunger Thread
3/8-16
Spindle (Recommended)
210203
Supplied?
No
Product Information
Accessories
210203|210203
Base Mounting Style
Flange
Brand
DESTACO
Handle
Horizontal
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
615 Series
615 - CLAMP, STRAIGHT-LINE ACTION
Add to quote
Explore
606 Series
606 - CLAMP, STRAIGHT-LINE ACTION
Add to quote
Explore