Destaco Logo

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY|TESTING, WOODWORKING & TENSIONING DEVICES - 615 SERIES

615 - Straight Line Action Clamp

615Straight Line Action Clamp

Visit Product Series:

Straight Line Action Clamps-615

Unit View

Dimensions / Applications

  • Height (in)2.29
  • Length (in)8.53
  • Weight (lb)0.68
  • Width (in)2.19
  • Preferred MarketGlobal

Technical Details

  • Maximum Holding Capacity (lbf)300.0
  • Plunger Height (in)0.97
  • Plunger Travel (in)0.97
  • Imperial or Metric ProductImperial
  • PlungerRound
  • Plunger Thread5/16-18
  • Spindle (Recommended)207203
  • Supplied?No

Product Information

  • Accessories207203|207203
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialSteel