Destaco Logo

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY|TESTING, WOODWORKING & TENSIONING DEVICES - 630 SERIES

630-MSS - Stainless Steel, Straight-Line Action Clamp

630-MSSStainless Steel, Straight-Line Action Clamp

Visit Product Series:

Straight Line Action Clamps-630

Unit View

Dimensions / Applications

  • Height (in)3.05
  • Length (in)7.06
  • Weight (lb)1.96
  • Width (in)2.25

Technical Details

  • Maximum Holding Capacity (lbf)2500
  • Plunger Height (in)0.81
  • Plunger Travel (in)2
  • Imperial or Metric ProductMetric
  • PlungerRound
  • Plunger ThreadM10
  • Spindle (Recommended)210203-M
  • Supplied?No

Product Information

  • Accessories237943-M
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialStainless Steel