Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY|TESTING, WOODWORKING & TENSIONING DEVICES - 630 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-630
630-RSS - Stainless Steel 630-R
630-RSS - Stainless Steel 630-R
Email product details
Visit Product Series:
Straight Line Action Clamps-630
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.06
Weight (lb)
1.96
Technical Details
Maximum Holding Capacity (lbf)
2500
Plunger Height (in)
0.81
Plunger Travel (in)
2
Imperial or Metric Product
Imperial
Plunger
Round
Plunger Thread
3/8-16
Spindle (Recommended)
210203
Supplied?
No
Product Information
Accessories
237943
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Stainless Steel
Toggle Lock Plus
Yes
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
602/604/624 Series
604-RSS - Stainless Steel 604-R
Add to quote
Explore
6002, 6004 & 6024 Series
6004-RSS | Stainless Steel 6004-R
Add to quote
Explore