
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, WELDING & LIGHT PRESSWORK - 650 SERIES

Unit View
Dimensions / Applications
- Height (in)4.84
- Length (in)11.16
- Weight (lb)5.7
- Width (in)3.25
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)16000.0
- Plunger Height (in)2.25
- Plunger Travel (in)3
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread5/8-11
- Spindle (Recommended)250203
- Supplied?No
Product Information
- Accessories250203|250203
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel