Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, WELDING & LIGHT PRESSWORK - 650 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-650
650-M - Straight Line Action Clamp - Metric
650-M - Straight Line Action Clamp - Metric
Email product details
Visit Product Series:
Straight Line Action Clamps-650
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
11.16
Weight (lb)
5.7
Preferred Market
Global
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
16000.0
Plunger Height (in)
2.25
Plunger Travel (in)
3
Imperial or Metric Product
Metric
Plunger
Round
Plunger Thread
M16
Spindle (Recommended)
250203-M
Supplied?
No
Product Information
Accessories
250203-M|250203-M
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
620 Series
620-M - Straight Line Action Clamp - Metric
Add to quote
Explore
6001 Series
6001-M - 6001 Plunger Clamp - Metric
Add to quote
Explore