
HOLD OPEN, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY & WELDING – 670 & 690 SERIES

Unit View
Dimensions / Applications
- Length (in)13.31
- Weight (lb)8.2
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)5000
- Plunger Height (in)1.63
- Plunger Travel (in)2.99
- PlungerRound
- Plunger ThreadM16
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
670/690 Series
675-1MBPLS - STRAIGHT-LINE ACTION CLAMPS
%3Afill(white)%2Fcatsy.1004%2F670.jpg%2Frename%2F670.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F675.jpg%2Frename%2F675.png&w=3840&q=75)