Destaco Logo

THRU-HOLE MOUNTING ACCESSORIES FOR THREADED BODY, STRAIGHT LINE ACTION CLAMPS

602106-M : Thru-hole Mounting Accessory - Straight Line Action Clamp

602106-MThru-hole Mounting Accessory for Threaded Body

Visit Product Series:

Thru-Hole Mounting Accessory

Unit View

Dimensions / Applications

  • Height (in)1.57
  • Length (in)2.36
  • Weight (lb)0.1
  • Width (in)1.57
  • Product ApplicationCLAMPING

Technical Details

  • Imperial or Metric ProductMetric
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeThreaded Body
  • BrandDESTACO
  • Product TypeThreaded Body
  • Series Used On602
  • Used With Model/Series602|602-MM