Destaco Logo

THRU-HOLE MOUNTING ACCESSORIES FOR THREADED BODY, STRAIGHT LINE ACTION CLAMPS

604106 : Thru-hole Mounting Accessory - Straight Line Action Clamp

604106MOUNTING BASE (AJAX)

Visit Product Series:

Thru-Hole Mounting Accessory

Unit View

Dimensions / Applications

  • Length (in)2.80
  • Weight (lb)0.2
  • Product ApplicationCLAMPING

Technical Details

  • Imperial or Metric ProductImperial
  • Supplied?No

Product Information

  • Accessory TypeThreaded Body
  • BrandDESTACO
  • Product TypeThreaded Body
  • Series Used On604|6004
  • Spindle Included?No
  • Standard MaterialSteel - Zinc Plated
  • Used With Model/Series604|6004