Destaco Logo

THRU-HOLE MOUNTING ACCESSORIES FOR THREADED BODY, STRAIGHT LINE ACTION CLAMPS

604106-M : Thru-hole Mounting Accessory for Straight Line Action Clamps

604106-MThru-hole Mounting Accessory for Straight Line Action Clamps

Visit Product Series:

Thru-Hole Mounting Accessory

Unit View

Dimensions / Applications

  • Height (in)2.05
  • Length (in)2.80
  • Weight (lb)0.2
  • Width (in)0.75
  • Product ApplicationCLAMPING

Technical Details

  • Imperial or Metric ProductMetric
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeThreaded Body
  • BrandDESTACO
  • Product TypeThreaded Body
  • Series Used On604|6004
  • Used With Model/Series604-MM|6004-MM