Destaco Logo

THRU-HOLE MOUNTING ACCESSORIES FOR THREADED BODY, STRAIGHT LINE ACTION CLAMPS

624106-M : Thru-hole Mounting Accessory

624106-MMounting Plate, used with clamp series 602, 604, and 624

Visit Product Series:

Thru-Hole Mounting Accessory

Unit View

Dimensions / Applications

  • Height (in)2.44
  • Length (in)2.99
  • Weight (lb)0.4
  • Width (in)2.20
  • Product ApplicationCLAMPING

Technical Details

  • Imperial or Metric ProductMetric
  • Supplied?No

Product Information

  • Accessory TypeThreaded Body
  • Base Mounting StyleThrough Hole
  • BrandDESTACO
  • Handle360 Degree Rotatable Handle
  • Handle ColorRed
  • Product TypeThreaded Body
  • Series Used On624
  • Spindle Included?No
  • Standard MaterialSteel
  • Used With Model/Series624|624-MM