Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT STROKES - ROBOHAND DLT-B SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Thruster Slides
Thruster Slides-DLT-B
DLT-10-B-B-2 - Thruster,Block
DLT-10-B-B-2 - Thruster,Block
Email product details
Visit Product Series:
Thruster Slides-DLT-B
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
POSITIONING
Technical Details
Max Air Pressure (PSI)
100
Stroke (in)
1.969
Thrust Force (lbf)
35
Supplied?
No
Product Information
Accessories
VLVF-007|CABL-013|SHOK-028|DLT-1023|OTAL-038|OTAL-044|OTAL-037|OTAL-043|OISA-005|OISA-004|SLKT-100|SLKT-100V|OSAK-055|VLVF-008|CABL-010
Brand
Robohand
Product Type
Block Thruster Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLT-T/A/N/R/U Series
DLT-10-T-B-2 - Block Thruster Linear Slide
Add to quote
Explore
DLT-B Series
DLT-10-B-C-2 - Thruster,Block
Add to quote
Explore