
INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT STROKES - ROBOHAND DLT-B SERIES

Visit Product Series:
Thruster Slides-DLT-BUnit View
Dimensions / Applications
Technical Details
- B - Body Size (in)3.5
- Cylinder Bore (in)0.75
- Max Air Pressure (PSI)100
- Max Vert. Motion (in-lbs)25
- Payload (lb)15
- Shaft Diameter (in)0.375
- Stroke (in)1.969
- Thrust Force (lbf)35
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesVLVF-007|CABL-013|SHOK-028|DLT-1023|OTAL-038|OTAL-044|OTAL-037|OTAL-043|OISA-005|OISA-004|SLKT-100|SLKT-100V|OSAK-055|VLVF-008|CABL-010
- BrandRobohand
- Direct ConnectYes
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLT-B%2BFamily.tif%2Frename%2FDLT-B%2BFamily.png&w=3840&q=75)