Destaco Logo

INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT & MEDIUM STROKES - ROBOHAND DLT-E/L SERIES

DLT-06-E-C-1 - Thruster,Short Body

Visit Product Series:

Thruster Slides-DLT-EL

Unit View

Dimensions / Applications

  • Weight (lb)0.53
  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)1.181
  • Thrust Force (lbf)20
  • Supplied?No

Product Information

  • AccessoriesDLT-0623|VLVF-007|CABL-013|SHOK-030|OISA-005|OISA-004|SLKT-108|SLKT-108V|OISP-014|OISN-014|OSAK-067|VLVF-008|CABL-010
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No

Related Products