
INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT & MEDIUM STROKES - ROBOHAND DLT-E/L SERIES

Visit Product Series:
Thruster Slides-DLT-ELUnit View
Dimensions / Applications
- Weight (lb)0.53
Technical Details
- B - Body Size (in)2
- Cylinder Bore (in)0.563
- Max Air Pressure (PSI)100
- Max Vert. Motion (in-lbs)5
- Payload (lb)3
- Shaft Diameter (in)0.236
- Stroke (in)1.181
- Thrust Force (lbf)20
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesDLT-0623|VLVF-007|CABL-013|SHOK-030|OISA-005|OISA-004|SLKT-108|SLKT-108V|OISP-014|OISN-014|OSAK-067|VLVF-008|CABL-010
- BrandRobohand
- Direct ConnectYes
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLT-B%2BFamily.tif%2Frename%2FDLT-B%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FDLT-T%2BFamily.tif%2Frename%2FDLT-T%2BFamily.png&w=3840&q=75)