
INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT & MEDIUM STROKES - ROBOHAND DLT-E/L SERIES

Unit View
Dimensions / Applications
- Weight (lb)0.88
Technical Details
- Max Air Pressure (PSI)100
- Stroke (in)3.346
- Thrust Force (lbf)20
- Supplied?No
Product Information
- AccessoriesDLT-0623|VLVF-007|CABL-013|SHOK-030|OISA-005|OISA-004|SLKT-108|SLKT-108V|OISP-014|OISN-014|ODLT-016|OSAK-068|OSMK-077|OSAK-070|VLVF-008|CABL-010
- BrandRobohand
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No

%3Afill(white)%2Fcatsy.1004%2FDLT-B%2BFamily.tif%2Frename%2FDLT-B%2BFamily.png&w=3840&q=75)