Destaco Logo

INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT & MEDIUM STROKES - ROBOHAND DLT-E/L SERIES

DLT-08M-E : DirectConnect Internally Powered Thruster Slide

DLT-08M-E - Dlt-E/L - Directconnect Internally Powered Thruster Slide

Visit Product Series:

Thruster Slides-DLT-EL

Unit View

Dimensions / Applications

  • Weight (lb)0.88

Technical Details

  • B - Body Size (in)2.5
  • Cylinder Bore (in)0.563
  • Max Air Pressure (PSI)100
  • Max Vert. Motion (in-lbs)10
  • Payload (lb)5
  • Shaft Diameter (in)0.315
  • Stroke (in)1.732
  • Thrust Force (lbf)20
  • Imperial or Metric ProductMetric Version
  • Supplied?No

Product Information

  • AccessoriesDLT-0623|VLVF-007|CABL-013|SHOK-030|OISA-005|OISA-004|SLKT-108|SLKT-108V|OISP-014|OISN-014|ODLT-016|OSAK-068|OSMK-077|OSAK-070|VLVF-008|CABL-010
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No