Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT & MEDIUM STROKES - ROBOHAND DLT-E/L SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Thruster Slides
Thruster Slides-DLT-EL
DLT-10-E-B-2 - Thruster,Short Body
DLT-10-E-B-2 - Thruster,Short Body
Email product details
Visit Product Series:
Thruster Slides-DLT-EL
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.12
Product Application
POSITIONING
Technical Details
Max Air Pressure (PSI)
100
Stroke (in)
1.969
Thrust Force (lbf)
35
Supplied?
No
Product Information
Accessories
VLVF-007|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SHOK-028|DLT-1023|OTAL-038|OTAL-044|OISA-005|OISA-004|SLKT-100|SLKT-100V|OSAK-055|OTAL-045|OTAL-039|OSAK-065|OSAK-056|VLVF-008|CABL-010
Brand
Robohand
Product Type
Block Thruster Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLT-E/L Series
DLT-10-E-B-1 - Thruster,Short Body
Add to quote
Explore
DLT-E/L Series
DLT-10-L-B-2 - Block Thruster Linear Slide
Add to quote
Explore