
INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT & MEDIUM STROKES - ROBOHAND DLT-E/L SERIES

Unit View
Dimensions / Applications
- Weight (lb)3.42
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100
- Stroke (in)1.969
- Thrust Force (lbf)62
- Supplied?No
Product Information
- AccessoriesVLVF-007|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|OTAL-038|OTAL-044|SHOK-010|OISA-005|OISA-004|OSAK-058|SLKT-102|OTAL-045|OTAL-039|OSAK-057|OSAK-066|SLKT-102V|VLVF-008|CABL-010
- BrandRobohand
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075041446%2FDLT-B%2BFamily%2B-%2B838.jpg%2Frename%2FDLT-B%2BFamily%2B-%2B838.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FDLT-B%2BFamily.tif%2Frename%2FDLT-B%2BFamily.png&w=3840&q=75)