Destaco Logo

DLT-12-E-C-2 - Thruster, Short Body

Visit Product Series:

Thruster Slides-DLT-EL

Unit View

Dimensions / Applications

  • Weight (lb)3.42
  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)1.969
  • Thrust Force (lbf)62
  • Supplied?No

Product Information

  • AccessoriesVLVF-007|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|OTAL-038|OTAL-044|SHOK-010|OISA-005|OISA-004|OSAK-058|SLKT-102|OTAL-045|OTAL-039|OSAK-057|OSAK-066|SLKT-102V|VLVF-008|CABL-010
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No
Related Products