
EXTERNAL, AIR CYLINDER LINEAR THRUSTER SLIDES FOR MACHINING & PICK-AND-PLACE - ROBOHAND DLT-T|A|N

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- AccessoriesDLT-0623|VLVF-007|CABL-013|SHOK-030|OISP-014|OISN-014|OHSP-005|OHSN-005|OSAK-068|OSMK-077|OSAK-070|VLVF-008|CABL-010
- BrandRobohand
- Handle ColorRed
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
Related Products
Extrusions
B-45-780-0 - Boom 45mm x 780mm Long
%3Afill(white)%2Fcatsy.1004%2FBooms%2BB_60_3000_0%2B-%2B1393.tif%2Frename%2FBooms%2BB_60_3000_0%2B-%2B1393.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FBooms%2B45mm%2Bstructure%2B-%2B1391.jpg%2Frename%2FBooms%2B45mm%2Bstructure%2B-%2B1391.png&w=3840&q=75)