Destaco Logo

EXTERNAL, AIR CYLINDER LINEAR THRUSTER SLIDES FOR MACHINING & PICK-AND-PLACE - ROBOHAND DLT-T|A|N

DLT-16-A-B-3-S - Block Thruster Linear Slide w/ Replaceable Cylinder, Air Cushion

DLT-16-A-B-3-SBlock Thruster Linear Slide w/ Replaceable Cylinder, Air Cushion

Visit Product Series:

Thruster Slides-DLT-TANRU

Unit View

Dimensions / Applications

  • Weight (lb)4.47
  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)19.685
  • Thrust Force (lbf)70
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-010|VLVF-004|OSAK-059|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|OSAK-060|CABL-010|VLVF-005
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No

Related Products