
Unit View
Dimensions / Applications
- Length (in)9.88
- Weight (lb)1.34
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Machining; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)2.86
- Clamp Arm Height (in)1.32
- Clamp Arm Length (in)2.86
- Height Under Clamp Arm (in)1.32
- Maximum Holding Capacity (lbf)840
- Supplied?No
Product Information
- Accessories2007208-M|507107|L-227-2-01|L-227-2-02|L-227-3-01|L-227-4-01|2007208-M|507107|L-227-1-01|L-227-1-02|L-227-1-03|L-227-1-04|L-227-2-01|L-227-2-02|L-227-3-01|L-227-4-01
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly2007208-M
- Spindle Included?No
Related Products
2027 Series
2027-U-B - Straight Base, U-Bar
%3Afill(white)%2Fcatsy.1004%2F2027-U.jpg%2Frename%2F2027-U.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F2027-U-B%2B-%2B18569.jpg%2Frename%2F2027-U-B%2B-%2B18569.png&w=3840&q=75)