

Unit View
Dimensions / Applications
- Length (in)4.58
- Weight (lb)1
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)2.14
- Clamp Arm Height (in)1.25
- Clamp Arm Length (in)2.14
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)375
- Supplied?No
Product Information
- Accessories207305|207426-Q|2007208-M|225208-M|507107|225208-M|507107|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly225208-M
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F207_TUL.jpg%2Frename%2F207_TUL.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F207_U-L.jpg%2Frename%2F207_U-L.png&w=3840&q=75)