

Unit View
Dimensions / Applications
- Length (in)6.70
- Weight (lb)1.61
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)5.47
- Height Under Clamp Arm (in)1.67
- Maximum Holding Capacity (lbf)750
- Bolt Retainer210114
- Supplied?No
Product Information
- Accessories210114-M|210440-Q|210114|210114|235106
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
%3Afill(white)%2Fcatsy.1004%2F210-S.jpg%2Frename%2F210-S.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F210-SB.jpg%2Frename%2F210-SB.png&w=3840&q=75)