Destaco Logo
210-UR - Vertical Hold-Down Toggle Locking Clamp
210-UR - Vertical Hold-Down Toggle Locking Clamp - 2 of 2

210-URVertical Hold-Down Toggle Locking Clamp, 210-U with Toggle Lock Plus

Visit Product Series:

Hold Down Clamps-210Toggle-Lock

Unit View

Dimensions / Applications

  • Height (in)8.19
  • Length (in)5.54
  • Weight (lb)1.6
  • Width (in)2.56
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Welding; Woodworking

Technical Details

  • Arm Length (in)3.65
  • Clamp Arm Height (in)1.67
  • Clamp Arm Length (in)3.65
  • Height Under Clamp Arm (in)1.67
  • Maximum Holding Capacity (lbf)600
  • Supplied?No

Product Information

  • Accessories210440-Q|235906|235106|240208-M|240208-M|210440-Q
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Assembly240208-M
  • Spindle Included?No