

Unit View
Dimensions / Applications
- Length (in)7.09
- Weight (lb)0.68
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Closures; Food Processing; Welding; Wood Working
- Service EnvironmentNormal
Technical Details
- Arm Length (in)2.69
- Clamp Arm Height (in)1.2900
- Clamp Arm Length (in)2.69
- Height Under Clamp Arm (in)1.29
- Maximum Holding Capacity (lbf)500
- Supplied?No
Product Information
- Accessories207426-Q|207943-M|507907|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly225208-M
- Spindle Included?No
Related Products
225 Series
225-USS - Stainless Steel 225-U
%3Afill(white)%2Fcatsy.1004%2F225-UR.jpg%2Frename%2F225-UR.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F225-USS.jpg%2Frename%2F225-USS.png&w=3840&q=75)