Destaco Logo
235-URSS - Horizontal Hold-Down Toggle Locking Clamp

235-URSSHorizontal Hold-Down Toggle Locking Clamp, Stainless Steel Version of 235-UR

Visit Product Series:

Hold Down Clamps-235Toggle-Lock

Unit View

Dimensions / Applications

  • Height (in)2.56
  • Length (in)10.70
  • Weight (lb)1.63
  • Width (in)2.26
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • ApplicationsAssembly; Checking Fixtures; Closures; Food Processing; Welding; Wood Working

Technical Details

  • Arm Length (in)4.16
  • Clamp Arm Height (in)1.7000
  • Clamp Arm Length (in)4.16
  • Height Under Clamp Arm (in)1.7
  • Maximum Holding Capacity (lbf)850
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories210440-Q|237943-M|235906|210440-Q
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly240208-M
  • Standard MaterialStainless Steel