Destaco Logo
323-R - Pull Action Latch Clamp w/ Toggle Lock Plus

323-RPull Action Latch Clamp, a 331 with Toggle Lock Plus

Unit View

Dimensions / Applications

  • Height (in)1.19
  • Length (in)3.88
  • Weight (lb)0.15
  • Width (in)1.10
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)1.17
  • Max Hook Adjustment (in)0.49
  • Maximum Holding Capacity (lbf)360.0
  • Supplied?No
  • U-Hook Included?Yes

Product Information

  • Accessories323215|323104-M
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Latch Plate323104-M
  • Latch Plate Supplied?Yes
  • Product TypePull-Action Latch Clamp
  • Replacement Hook Assembly323215
  • Spindle Included?No