
Unit View
Dimensions / Applications
- Height (in)2.89
- Length (in)8.2
- Weight (lb)1.7
- Width (in)2.12
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.5
- Max Hook Adjustment (in)0.76
- Maximum Holding Capacity (lbf)2000.0
- Supplied?No
- U-Hook Included?Yes
Product Information
- Accessories341215|341005
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate341005
- Latch Plate Supplied?Yes
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly341215