
Unit View
Dimensions / Applications
- Height (in)2.65
- Length (in)12.74
- Weight (lb)1.87
- Width (in)2.63
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement with Thumb Control4.18
- Drawing Movement without Thumb Control (in)5.38
- Max Hook Adjustment (in)0.81
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accessories371215|371-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly371215
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes