
Unit View
Dimensions / Applications
- Height (in)8.39
- Length (in)6.33
- Weight (lb)2.7
- Width (in)2.00
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Clamping; Heavy Duty; Welding
Technical Details
- Arm Length (in)3.83
- Clamp Arm Height (in)3.05
- Clamp Arm Length (in)4.83
- Height Under Clamp Arm (in)3.37
- Maximum Holding Capacity (lbf)1150
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA