Destaco Logo
533-LBR - Vertical Hold-Down, Toggle Locking Clamp

533-LBRVertical Hold Down Clamp with Toggle Lock, Modular

Unit View

Dimensions / Applications

  • Height (in)9.31
  • Length (in)4.92
  • Weight (lb)2.2
  • Width (in)1.75
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingNot Recommended
  • Application - MachiningPoor/Low
  • Application - WeldingExcellent/High
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)2.56
  • Height Under Clamp Arm (in)2.17
  • Maximum Holding Capacity (lbf)1575.0
  • Bolt Retainer533108-M
  • Supplied?No

Product Information

  • Accessories533108-M
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleStraight
  • BrandDESTACO
  • Clamp Arm StyleLong Solid Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Included?No
  • Standard MaterialSteel