
Unit View
Dimensions / Applications
- Height (in)1.59
- Length (in)2.96
- Weight (lb)0.4
- Width (in)1.26
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)560
- Plunger Height (in)0.5
- Plunger Travel (in)0.7
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread1/4-20
- Spindle (Recommended)205203
- Supplied?No
Product Information
- Accessories205203
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes