
Unit View
Dimensions / Applications
- Height (in)3.43
- Length (in)4.77
- Weight (lb)0.84
- Width (in)1.88
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)600
- Plunger Height (in)0.96
- Plunger Travel (in)1.25
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)207203-M
- Supplied?No
Product Information
- Accessories207203-M|207203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes