Destaco Logo
604-MMR - Straight Line Action Clamp

604-MMRStraight Line Action Clamp, a 604-MM with Toggle Lock Plus

Unit View

Dimensions / Applications

  • Height (in)4.16
  • Length (in)4.27
  • Weight (lb)0.44
  • Width (in)1.30
  • Preferred MarketGlobal

Technical Details

  • Maximum Holding Capacity (lbf)300
  • Plunger Height (in)0.44
  • Plunger Travel (in)1.5
  • Imperial or Metric ProductMetric
  • Mounting Nut (Supplied)606104-M
  • PlungerRound
  • Plunger ThreadM8
  • Spindle (Recommended)606104-M
  • Supplied?No

Product Information

  • Accessories207943|606104-M
  • Base Mounting StyleThrough Hole
  • BrandDESTACO
  • Handle360 Degree Rotatable Handle
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialSteel
  • Toggle Lock PlusYes