
Unit View
Dimensions / Applications
- Height (in)4.16
- Length (in)4.27
- Weight (lb)0.44
- Width (in)1.30
- Preferred MarketNA/SA
Technical Details
- Maximum Holding Capacity (lbf)300
- Plunger Height (in)0.44
- Plunger Travel (in)1.5
- Imperial or Metric ProductImperial
- Mounting Nut (Supplied)606104
- PlungerRound
- Plunger Thread5/16-18
- Spindle (Recommended)606104
- Supplied?No
Product Information
- Accessories207203|606104
- Base Mounting StyleThrough Hole
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes