
Unit View
Dimensions / Applications
- Length (in)6.68
- Weight (lb)1.63
- Preferred MarketNA/SA
Technical Details
- Maximum Holding Capacity (lbf)700
- Plunger Height (in)0.75
- Plunger Travel (in)2.63
- Imperial or Metric ProductImperial
- Mounting Nut (Supplied)624105
- PlungerRound
- Plunger Thread3/8-16
- Spindle (Recommended)624105
- Supplied?No
Product Information
- Accessories210203|624105
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
602/604/624 Series
624-SS - Stainless Steel Version of 624
%3Afill(white)%2Fcatsy.1004%2F624-R%2Bext.jpg%2Frename%2F624-R%2Bext.png&w=3840&q=75)