Destaco Logo
CPI-CLM-30B-50-TR - Transition Bracket (30mm Octagon to .50-inch Round)

CPI-CLM-30B-50-TRTransition Bracket (30mm Octagon to .50-inch Round)

Visit Product Series:

Transition Brackets Blocks

Unit View

Dimensions / Applications

  • Weight (lb)0.2
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)75
  • Tube Combinations (in)1.18 / 0.50
  • Spindle Included?No
  • Supplied?No
  • Tube Size30B / 0.50 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeTransition Bracket