Destaco Logo
M-45B-10E-M - Transition Bracket (45mm Octagon to 1 in Round)

M-45B-10E-MCross Clamp 45B X 10E

Visit Product Series:

Transition Brackets Blocks

Unit View

Dimensions / Applications

  • Weight (lb)0.52
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)300.0
  • Tube Combinations (in)1.77 / 1.00
  • Spindle Included?No
  • Supplied?No
  • Tube Size45B / 1 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBlock Clamp