Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Transition Brackets Blocks
M-45B-60B-M - Body Builder Cross Clamp 45mm X 60mm
M-45B-60B-M - Body Builder Cross Clamp 45mm X 60mm
Email product details
Visit Product Series:
Transition Brackets Blocks
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.7
Product Application
HANDLING
Technical Details
Maximum Static Clamp Load (ft lb)
550.0
Tube Combinations (in)
1.77 / 2.36
Supplied?
No
Tube Size
45B / 60B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Transition Bracket
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Transition Brackets Blocks
M-45B-45B-M - Body Builder Cross Clamp 45mm X 45mm
Add to quote
Explore
Transition Brackets Blocks
M-45B-90B-M-Body
Add to quote
Explore