
Unit View
Dimensions / Applications
- Weight (lb)4.2
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)550.0
- Tube Combinations (in)1.77 / 3.54
- Supplied?No
- Tube Size45B / 90B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeTransition Bracket
- Spindle Included?No
