Destaco Logo
M-60B-25M-M - Transition Bracket (60mm Octagon to 25mm Round)

M-60B-25M-MTransition Bracket (60mm Octagon to 25mm Round)

Visit Product Series:

Transition Brackets Blocks

Unit View

Dimensions / Applications

  • Weight (lb)0.78
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)300.0
  • Tube Combinations (in)2.36 / 0.98
  • Spindle Included?No
  • Supplied?No
  • Tube Size60B / 25 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBlock Clamp