Destaco Logo
Default Image

M-60B-40M-MTransition Bracket (60mm Octagon to 40mm Round)

Visit Product Series:

Transition Brackets Blocks

Unit View

Dimensions / Applications

  • Weight (lb)1.15
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)600
  • Tube Combinations (in)2.36 / 1.57
  • Spindle Included?No
  • Supplied?No
  • Tube Size60B / 40 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBlock Clamp