
Unit View
Dimensions / Applications
- Length (in)2.66
- Weight (lb)0.64
Technical Details
- Tube Combinations (in)1.50 / 1.00
- Supplied?No
- Tube Size1.50 in / 1.00 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042421%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-100-02%2B-%2B1041.jpg%2Frename%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-100-02%2B-%2B1041.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-100-02.jpg%2Frename%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-100-02.png&w=3840&q=75)