Destaco Logo
CPI-SA10-150-150-06 - Swivel Arm

Unit View

Dimensions / Applications

  • Length (in)3.67
  • Weight (lb)0.97

Technical Details

  • Tube Combinations (in)1.50 / 1.50
  • Supplied?No
  • Tube Size1.50 in / 1.50 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No