
Unit View
Dimensions / Applications
- Length (in)3.67
- Weight (lb)1.09
Technical Details
- Tube Combinations (in)1.50 / 1.50
- Supplied?No
- Tube Size1.50 in / 1.50 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042906%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-150-02%2B-%2B1043.jpg%2Frename%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-150-02%2B-%2B1043.png&w=3840&q=75)