
Unit View
Dimensions / Applications
- Length (in)2.66
- Weight (lb)0.93
Technical Details
- Tube Combinations (in)1.57 / 0.98
- Supplied?No
- Tube Size40 mm / 25 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeSwivel Arm Extension Assembly
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072061125%2FTransition%2BSwivel%2BArm%2BCPI-SA10-100-100-03%2B-%2B1038.jpg%2Frename%2FTransition%2BSwivel%2BArm%2BCPI-SA10-100-100-03%2B-%2B1038.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072061127%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-075-03%2B-%2B1040.jpg%2Frename%2FTransition%2BSwivel%2BArm%2BCPI-SA10-150-075-03%2B-%2B1040.png&w=3840&q=75)