
Unit View
Dimensions / Applications
- Length (in)2.84
- Weight (lb)0.97
Technical Details
- Tube Combinations (in)1.57 / 1.57
- Supplied?No
- Tube Size40 mm / 40 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeSwivel Arm Extension Assembly
- Spindle Included?No